IESNA:LM-63-2002
[TEST]P1390278
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-722-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 70CRI 2200K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23695.5
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
87.5 116.6 123.9 131.2 138.5 153.1 167.6 182.2 196.8 218.7 247.8 291.5 371.7 459.2 466.5 459.2 466.5 517.5 714.3 1173.5 1596.2 1851.3 1880.5 1793.0 
1756.6 1275.5 1035.0 889.2 809.0 728.9 648.7 546.7 349.9 160.4 65.6 7.3 0.0 0.0 
87.5 116.6 123.9 138.5 145.8 167.6 182.2 211.4 233.2 277.0 379.0 575.8 867.4 1035.0 1158.9 1326.5 1596.2 2179.3 3571.5 5911.1 8622.5 9242.0 
8301.8 6968.0 6596.3 5298.9 3863.0 2740.5 1887.8 1341.1 954.8 721.6 342.6 182.2 65.6 7.3 0.0 0.0 
87.5 116.6 123.9 138.5 160.4 182.2 211.4 277.0 422.7 925.7 1756.6 2791.6 3724.5 4759.5 5779.9 6880.5 8207.1 10903.9 17128.4 24592.0 
28739.3 29351.5 28229.1 27099.3 26727.6 25852.9 24213.0 20721.7 14555.5 8243.5 3972.3 1523.3 473.8 240.5 80.2 7.3 0.0 0.0 
87.5 109.3 116.6 138.5 167.6 196.8 255.1 386.3 947.5 2631.2 4628.3 6567.1 8622.5 10102.1 11734.8 13301.8 16253.8 22930.2 31523.5 
39417.2 41990.1 42740.8 42923.0 43856.0 44154.8 44439.1 40896.8 32296.1 24402.5 16960.8 11559.8 3360.1 940.2 269.7 58.3 7.3 0.0 
0.0 
87.5 102.0 116.6 138.5 167.6 204.1 277.0 539.4 1640.0 4263.9 7405.3 9905.3 11887.8 13826.6 16195.4 18819.4 23571.6 33272.8 46829.8 
53703.0 55998.9 56450.8 58280.3 60240.9 60364.8 58222.0 50685.5 40772.9 31552.7 25685.3 16844.1 5218.7 1720.1 364.4 72.9 7.3 0.0 
0.0 
87.5 94.8 109.3 131.2 167.6 204.1 298.8 583.1 2135.6 5400.9 8870.3 11144.4 13112.3 15517.6 18185.3 21472.4 27492.9 38870.5 52996.0 
59759.9 62682.6 64315.3 67332.8 68812.4 68637.5 65117.1 56013.5 44606.7 37485.7 30583.3 18600.7 7296.0 2325.1 357.1 72.9 0.0 
0.0 0.0 
87.5 87.5 102.0 123.9 160.4 196.8 269.7 539.4 1844.0 4606.4 7521.9 9956.3 11756.6 13505.9 15780.0 18498.7 23017.6 32354.4 45641.7 
52850.2 54767.1 55182.6 56676.8 58192.8 58353.2 55824.0 48375.0 39293.3 31035.2 24978.3 16567.2 5430.1 2347.0 488.3 65.6 0.0 0.0 
0.0 
87.5 87.5 102.0 123.9 153.1 189.5 240.5 393.6 1093.3 2689.5 4832.4 6836.8 8673.5 9978.2 11304.7 12813.5 15211.5 21567.2 31151.8 
38710.2 41188.3 41705.8 41895.3 42595.0 42923.0 42959.5 39030.9 31436.1 23513.3 17106.5 11581.7 3724.5 1428.6 357.1 51.0 0.0 0.0 
0.0 
87.5 87.5 102.0 116.6 138.5 167.6 196.8 255.1 415.5 1027.7 1924.2 2981.1 3935.9 4796.0 5772.6 6814.9 7995.7 10765.4 16691.1 24869.0 
28834.0 29322.4 27981.2 26749.4 26363.1 25102.2 23199.9 18892.3 13629.8 8214.3 4205.6 1705.6 568.5 269.7 80.2 0.0 0.0 0.0 
87.5 80.2 94.8 109.3 123.9 138.5 167.6 182.2 211.4 269.7 393.6 634.1 896.5 1042.3 1180.8 1399.4 1720.1 2230.3 3418.4 6202.7 9103.6 9664.8 
8360.1 6851.4 6567.1 4970.9 3607.9 2398.0 1610.8 1224.5 991.3 787.2 422.7 196.8 58.3 0.0 0.0 0.0 
87.5 80.2 87.5 102.0 116.6 131.2 145.8 160.4 174.9 196.8 225.9 277.0 371.7 459.2 459.2 451.9 473.8 517.5 648.7 1173.5 1836.7 1997.1 1800.3 1574.4 
1523.3 1144.3 933.0 823.6 765.3 736.2 685.1 612.2 444.6 174.9 51.0 0.0 0.0 0.0 
87.5 80.2 87.5 94.8 109.3 123.9 131.2 145.8 145.8 160.4 174.9 196.8 211.4 255.1 269.7 262.4 233.2 225.9 233.2 240.5 247.8 277.0 320.7 357.1 357.1 415.5 
459.2 488.3 510.2 502.9 495.6 437.3 371.7 211.4 51.0 0.0 0.0 0.0 
87.5 72.9 80.2 87.5 94.8 102.0 109.3 109.3 109.3 116.6 116.6 123.9 131.2 131.2 131.2 138.5 138.5 145.8 138.5 131.2 131.2 131.2 131.2 131.2 138.5 160.4 
182.2 189.5 196.8 211.4 247.8 284.3 277.0 218.7 80.2 0.0 0.0 0.0 
87.5 72.9 72.9 80.2 80.2 80.2 87.5 87.5 87.5 87.5 87.5 94.8 87.5 87.5 87.5 87.5 87.5 87.5 94.8 94.8 102.0 102.0 102.0 109.3 109.3 123.9 
145.8 160.4 167.6 167.6 153.1 131.2 123.9 102.0 58.3 0.0 0.0 0.0 
87.5 65.6 65.6 65.6 65.6 72.9 65.6 65.6 65.6 65.6 65.6 65.6 65.6 65.6 58.3 58.3 58.3 58.3 58.3 51.0 58.3 65.6 80.2 87.5 87.5 94.8 87.5 72.9 65.6 51.0 43.7 36.4 21.9 7.3 0.0 
0.0 0.0 0.0 
87.5 65.6 58.3 58.3 58.3 58.3 58.3 51.0 51.0 51.0 43.7 43.7 36.4 36.4 29.2 29.2 21.9 29.2 36.4 43.7 36.4 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.5 65.6 58.3 58.3 51.0 51.0 51.0 43.7 43.7 36.4 29.2 21.9 14.6 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.5 58.3 51.0 51.0 43.7 43.7 43.7 36.4 36.4 21.9 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.5 58.3 51.0 43.7 36.4 36.4 29.2 29.2 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.5 58.3 43.7 36.4 29.2 29.2 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.5 51.0 43.7 36.4 29.2 29.2 21.9 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.5 51.0 43.7 36.4 29.2 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.5 51.0 43.7 29.2 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.5 51.0 36.4 29.2 21.9 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.5 51.0 36.4 29.2 21.9 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.5 51.0 36.4 29.2 21.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.5 58.3 43.7 36.4 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.5 65.6 51.0 43.7 36.4 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.5 80.2 65.6 58.3 51.0 43.7 36.4 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
87.5 94.8 87.5 80.2 72.9 65.6 58.3 51.0 43.7 29.2 21.9 14.6 14.6 7.3 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
87.5 102.0 94.8 87.5 80.2 72.9 72.9 65.6 51.0 43.7 29.2 29.2 21.9 21.9 14.6 14.6 14.6 7.3 7.3 7.3 7.3 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 7.3 0.0 
0.0 0.0 
87.5 109.3 102.0 94.8 87.5 87.5 80.2 72.9 65.6 51.0 43.7 36.4 29.2 29.2 21.9 21.9 21.9 14.6 14.6 14.6 14.6 14.6 14.6 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 14.6 14.6 
7.3 7.3 0.0 
87.5 116.6 109.3 102.0 102.0 94.8 94.8 94.8 80.2 72.9 58.3 51.0 51.0 43.7 36.4 36.4 29.2 29.2 29.2 29.2 29.2 21.9 21.9 21.9 14.6 14.6 14.6 14.6 14.6 14.6 14.6 21.9 21.9 21.9 
21.9 21.9 21.9 0.0 
87.5 116.6 109.3 109.3 109.3 102.0 102.0 102.0 94.8 87.5 80.2 65.6 58.3 58.3 51.0 51.0 43.7 43.7 43.7 43.7 36.4 29.2 29.2 21.9 21.9 21.9 21.9 21.9 21.9 21.9 21.9 21.9 21.9 21.9 
21.9 21.9 21.9 0.0 
87.5 109.3 102.0 102.0 102.0 102.0 102.0 102.0 102.0 87.5 80.2 72.9 72.9 65.6 65.6 58.3 58.3 58.3 58.3 51.0 51.0 43.7 36.4 29.2 29.2 21.9 21.9 21.9 21.9 21.9 21.9 21.9 21.9 
21.9 21.9 21.9 21.9 0.0 
87.5 109.3 102.0 102.0 94.8 94.8 94.8 87.5 87.5 87.5 80.2 80.2 80.2 72.9 72.9 72.9 72.9 72.9 80.2 87.5 80.2 65.6 58.3 51.0 51.0 43.7 43.7 36.4 36.4 
43.7 36.4 29.2 21.9 21.9 14.6 14.6 14.6 0.0 
87.5 102.0 102.0 94.8 94.8 94.8 94.8 94.8 87.5 87.5 87.5 87.5 87.5 87.5 87.5 94.8 94.8 94.8 94.8 94.8 94.8 102.0 116.6 131.2 138.5 138.5 
123.9 109.3 102.0 87.5 80.2 72.9 65.6 43.7 29.2 14.6 7.3 0.0 
87.5 109.3 102.0 102.0 102.0 102.0 109.3 102.0 102.0 102.0 109.3 109.3 109.3 109.3 109.3 116.6 116.6 123.9 123.9 131.2 131.2 138.5 138.5 145.8 145.8 160.4 
182.2 196.8 196.8 189.5 182.2 167.6 160.4 138.5 87.5 14.6 7.3 0.0 
87.5 109.3 116.6 116.6 116.6 123.9 123.9 131.2 131.2 131.2 138.5 145.8 145.8 145.8 153.1 160.4 167.6 174.9 167.6 160.4 153.1 160.4 160.4 167.6 174.9 204.1 
225.9 233.2 247.8 262.4 298.8 335.3 320.7 262.4 94.8 14.6 0.0 0.0 
87.5 116.6 123.9 123.9 131.2 145.8 153.1 160.4 167.6 182.2 196.8 211.4 233.2 269.7 291.5 277.0 262.4 255.1 255.1 269.7 277.0 306.1 386.3 408.2 415.5 459.2 
488.3 502.9 510.2 488.3 466.5 422.7 349.9 189.5 72.9 7.3 0.0 0.0 
87.5 116.6 123.9 131.2 138.5 153.1 167.6 182.2 196.8 218.7 247.8 291.5 371.7 459.2 466.5 459.2 466.5 517.5 714.3 1173.5 1596.2 1851.3 1880.5 1793.0 
1756.6 1275.5 1035.0 889.2 809.0 728.9 648.7 546.7 349.9 160.4 65.6 7.3 0.0 0.0 
